
Brand: Hubbell Wiring Device-Kellems
Catalog ID: 02222015
Kellems Support Grips for fiber optic cable are specially designed to hold the cable weight as it hangs in a vertical or horizontal position. Fiber optic cable must be supported and Kellems Grips provide the support easily and economically. These grips are made of high grade, non-magnetic tin-coated bronze strand. They are offered in universal bale or single eye configurations and are available in either closed mesh (for use where the cable end is available) or in split mesh, rod closing (for installation on existing cable runs or at specific locations).
Closed Mesh
Application
Cable Support in Conduit
Catalog Number
02222015
Color
Metallic
Construction
Woven
EU RoHS Indicator
Yes
Item Type
Material
Bronze, Tin Coated
Material - Mounting Hardware
Mounts Inside Conduit
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585156705
Display Size
Standard Sized
Cable Size
2.00"-2.49" (5.08-6.32)
EU RoHS Indicator
Yes