HUBBELL WIRING DEVICE-KELLEMS
Image of LNP21BPK100 Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG21

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG21

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LNP21BPK100

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG21

  • Corrosion resistant and Non-conductive

Standard Product

Product details

General

Application

  • Conduit/Fitting Fastening

Catalog Number

LNP21BPK100

Color

Gray, Black

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Low Profile PG Cord Connector Locknuts

Material

Non-Metallic

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Low Profile PG

Specifications

  •  Product Type - Cord Connector Accessories
  • Accessory Type - Nonmetallic Locknut
  • HUB Size - PG21
  • Packaging - Bulk 100 per carton

Type

Locknut

UPC

783585018461

Dimensions

Display Size

PG21

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

8

Pallet Quantity

784

Media

Videos