HUBBELL WIRING DEVICE-KELLEMS
Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG29
Image of LNP29BPK25 Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG29

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG29

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LNP29BPK25

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG29

Corrosion resistant and Non-conductive

Standard Product

General

Application

Conduit/Fitting Fastening

Catalog Number

LNP29BPK25

Color

Gray, Black

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Low Profile PG Cord Connector Locknuts

Material

Non-Metallic

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Low Profile PG

Specifications

  •  Product Type - Cord Connector Accessories
  • Accessory Type - Nonmetallic Locknut
  • HUB Size - PG29
  • Packaging - Bulk 25 per carton

Type

Locknut

UPC

783585018478

Dimensions

Display Size

PG29

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

25 EA