Brand: Hubbell Wiring Device-Kellems
Catalog ID: CG610NM
Deluxe cord grips help to alleviate pull tension on terminals, control cable arc-of-bend, prevent cord pull-out and provide a Liquidtight seal. They are offered with either aluminum, stainless steel or nylon fittings in a variety of configurations and NPT thread sizes. Additionally, a completely non-metallic product is available. Specific uses are: wiring enclosures, pendant stations, hand tools, construction, processing and material handling equipment, pumps, motors and machine tools.
Standard Product
Application
Straight Male- Form 3
Catalog Number
CG610NM
EU RoHS Indicator
Yes
Item Type
Material
Nylon Fittings, Non-Metallic Mesh
Material - Mounting Hardware
Locknut or Tapped Opening
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Style
For Insulated Cables
Temperature Rating
Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
Thread Size
3/4" NPT
Type
Straight Male Thread
UPC
783585335063
Thread Size
3/4" NPT
Cable Diameter Range
0.500 in-0.625 in
Cable Size
.500"-.625" (1.27-1.59)
Conductor Range
0.5-0.625 in (1.27-1.59 mm)
Number of Conductors
Single
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Temperature Rating
Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
Carton Quantity
5