HUBBELL WIRING DEVICE-KELLEMS
Image of 20509008 Kellems Wire Management, Sealing O-Ring, Chrome Plated Steel with Neoprene Ring, 3"

Kellems Wire Management, Sealing O-Ring, Chrome Plated Steel with Neoprene Ring, 3"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 20509008

Kellems Wire Management, Sealing O-Ring, Chrome Plated Steel with Neoprene Ring, 3"

  • Sealing O-Ring
  • Chrome Plated Steel with Neoprene Ring
  • 3"

Standard Product

General

Application

Weatherproofing

Catalog Number

20509008

EU RoHS Indicator

No

Item Type

Material

Metal Clad

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • NPT Hub Size - 3 Inch
  • Thickness Inches (mm) - .24" (6.1)

Type

Sealing O-Ring

UPC

783585326856

Dimensions

Diameter - Inside

3.52 in

Hub Size

3"

Outside Diameter

4.08 in

Conductor Related

Conductor Range

0.16 in (3.2 mm)

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10