HUBBELL WIRING DEVICE-KELLEMS
Image of 03301025 Kellems Wire Pulling Grips, Underground Rotating Eye, 1.00-1.49 in, Standard

Kellems Wire Pulling Grips, Underground Rotating Eye, 1.00-1.49 in, Standard

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 03301025

Kellems Wire Management, Pulling Grips, Underground Rotating Eye, 1.00-1.49", Standard

The need to feed electrical cable, bare conductor, wire rope, fiber and other materials through walls, ceilings, underground channels and other tight, blind enclosures is ubiquitous throughout industry in construction, power utility, factory service lines and many other applications. Pulling grips are the invaluable tools that help technicians meet these challenges, providing an efficient and reusable method for safely and efficiently moving cable through ducts, sheaves and other industrial spaces. Kellems pulling grips are constructed with high quality wire mesh which expands easily and encloses cables or bundles snugly, with a minimum diameter build-up, creating a smooth, slim profile that reduces the chance of snagging and allows for easy passage. Kellems pulling grips utilize engineered shoulder protectors to hold the cable securely, further ensuring smooth movement over line stringing blocks, conduit bends and other rough spots, and they protect the leading edge of the grip from abrasion in motion. They are highly engineered to ensure that there is no buildup of tension or strain at any point on the cable throughout the placement process. In addition, Kellems pulling grips are constructed with high quality, flexible, high strength galvanized steel strand for long duty life.

  • Rotating eye for spin out of pulling torque after load release
  • The multiweave styles available add strength for big pulling jobs
  • The galvanized steel mess grip provides strength for secure pulling

Eye: Steel, Shoulders: Aluminum, Tag: Mylar

General

Application

Underground Pulling

Approx Breaking Strength

16,400 lbs

Catalog Number

03301025

Color

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

3280

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Mechanical - Approximate Breaking Strength - 16,400 (72,947) Lbs. (N)
  • Mechanical - Cable Diameter Range - 1.00"-1.49" (2.54-3.78)
  • Mechanical - Working Load - 3280 (14589.4) Lbs. (N)

Series

Underground K-Type

Specifications

  • Eye - Steel
  • Shoulders - Aluminum
  • Strand - Galvanized Steel
  • Tag - Mylar

Style

Closed Mesh, Double Weave

Type

Rotating Eye, Standard Length

UPC

783585314297

Working Load Limit

3,280 lb

Dimensions

Weight

4.2 lb

Conductor Related

Cable Diameter Range

1.00 in - 1.49 in

Cable Diameter Range Metric

2.54 cm - 3.78 cm

Cable Size

1.00"-1.49" (2.54-3.78)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

CSA Certified

Force Related

Approx Breaking Strength

16,400 lbs

Load Capacity

3280

Working Load Limit

3,280 lb

Operational

Performance

  • Mechanical - Approximate Breaking Strength - 16,400 (72,947) Lbs. (N)
  • Mechanical - Cable Diameter Range - 1.00"-1.49" (2.54-3.78)
  • Mechanical - Working Load - 3280 (14589.4) Lbs. (N)

Logistics

Carton Quantity

2

Pallet Quantity

200