HUBBELL WIRING DEVICE-KELLEMS
Image of RL8504 Lamp Holders and Sockets, Meduim Base, Keyless, 600W 600V AC, Terminal Screws, Plastic
Image of RL8504 Lamp Holders and Sockets, Meduim Base, Keyless, 600W 600V AC, Terminal Screws, Plastic

Lamp Holders and Sockets, Meduim Base, Keyless, 600W 600V AC, Terminal Screws, Plastic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL8504

Lamp Holders and Sockets, Meduim Base, Keyless, 600W 600V AC, Terminal Screws, Plastic

  • Meduim Base
  • Keyless
  • 600W 600V AC
  • Terminal Screws

Keyless

Product details

General

Application

Plastic Lamp Holders, Medium Base

Catalog Number

RL8504

Color

White

EU RoHS Indicator

Yes

Item Type

Incandescent Lampholders

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Lampholders

Specifications

  • Material - Plastic
  • Product Type - Plastic White Lampholders

Type

Plastic

UPC

883778112010

Electrical Ratings

Amperage Rating

1.1 A

Connectivity

4) Terminal Screws

Current / Amperage Rating

1.1 A

Current Rating

1.1 A

Frequency Rating

60 Hz

Voltage Rating

600V AC kV

Certifications And Compliance

Industry Standard(s)

C/US UL Listed

Logistics

Carton Quantity

50

Pallet Quantity

2500

Resources and downloads