HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, EdgeConnect™ Series, Isolated Ground Industrial, Flush Receptacle, 20A 3-Phase Delta 250V AC, L15-20R, Spring Termination, Orange
Image of IG2420ST Locking Devices, EdgeConnect™ Series, Isolated Ground Industrial, Flush Receptacle, 20A 3-Phase Delta 250V AC, L15-20R, Spring Termination, Orange

Locking Devices, EdgeConnect™ Series, Isolated Ground Industrial, Flush Receptacle, 20A 3-Phase Delta 250V AC, L15-20R, Spring Termination, Orange

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IG2420ST

Locking Devices, EdgeConnect™, Isolated Ground Industrial, Flush Receptacle, 20A 3-Phase Delta 250V AC, L15-20R, Spring Termination, Orange

In February 1968, Hubbell patented the first isolated ground receptacle. Today - when a clean, noise-free ground is more important than ever—Hubbell is still setting the standard. Hubbell uses insulation barrier construction on many models to isolate the ground contacts from the mounting strap. The grounding terminal is connected directly to the grounding contacts. In this way, ground contacts are separated from the mounting strap and also from the conventional grounding system. The isolated ground circuit is completed by running a dedicated insulated ground wire from the system ground buss to the green grounding screw.

  • Insulation barrier construction isolates ground contact from mounting strap
  • Spring termination greatly reduces the possibility of loosening the terminal connection with vibration and strand relaxation over time
  • High-impact, abuse-resistant nylon face
  • All-brass mounting and grounding system provides a lower resistance ground path and greater resistance to corrosion than steel mounting systems

Isolated Ground

General

Application

Heavy Duty Industrial

Catalog Number

IG2420ST

Color

Orange

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

3

Item Type

20A Single Flush Receptacle

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum without Impact -40 °C

Performance

  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 - #8 AWG solid or stranded copper wire
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Mechanical - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

Series

EdgeConnect™ Series

Size

3.28 in x 1.7 in x 1.23 in

Specifications

  • Base - RTP
  • Contacts - Brass
  • Face - Nylon
  • Mounting Strap - Brass

Style

Locking Devices

Type

Isolated Ground

UPC

783585730363

Dimensions

Dimensions

3.28 in x 1.7 in x 1.23 in

Display Size

Standard Sized Product

Height

1.23 in

Length

3.28 in

Size

3.28 in x 1.7 in x 1.23 in

Weight

0.3 lb

Width

1.7 in

Electrical Ratings

Connectivity

Spring Termination

Current / Amperage Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

250 V

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire Grounding

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
  • WR Rating

Nema Rating

L15-20R

Operational

Horsepower - Maximum

3

Operating Temperature

Maximum continuous 75°C and minimum without Impact -40 °C

Performance

  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 - #8 AWG solid or stranded copper wire
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Mechanical - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

Logistics

Carton Quantity

30