HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Accessories, Device Boot, 50A, White
Image of HBL77CM16W Locking Devices, Twist-Lock®, Accessories, Device Boot, 50A, White

Locking Devices, Twist-Lock®, Accessories, Device Boot, 50A, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL77CM16W

Twist-Lock® Device Boot 50A

  • Device Boot
  • 50A

Standard Product

General

Application

Short Boot for Plug

Catalog Number

HBL77CM16W

Color

White

EU RoHS Indicator

Yes

Item Type

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Mounts on Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Boot Application - 50A Twist-Lock®
  • For Use With - Plug
  • Product Type - Weatherproof Boots and Rings
  • Version - Boot

UPC

783585809625

Conductor Related

Cable Entry

End of Boot

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

550