HUBBELL WIRING DEVICE-KELLEMS
Image of HBL61CM08WLED Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 30A 125V, 2-Pole 3-Wire Grounding, L5-30, White, LED Indicators

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 30A 125V, 2-Pole 3-Wire Grounding, L5-30, White, LED Indicators

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL61CM08WLED

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 30A 125V, 2-Pole 3-Wire Grounding, L5-30, White, LED Indicators

  • New quick connect with backwards compatibility
  • Bright, durable, LED (green) indicates “power-on”
  • High intensity LED is visible-even in bright sunlight
  • Totally molded design for superior waterproofing and durability

LED Indicator

General

Application

Ship-To-Shore Cables

Catalog Number

HBL61CM08WLED

Color

White

EU RoHS Indicator

No

Item Type

Jacket

PVC

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Length - 50 Feet (15.2m)
  • Product Type - Shore Power Cable Sets

UPC

783585310831

Electrical Ratings

Amperage Rating

30 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

3750

Conductor Related

Cord Length

600

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

3

Pallet Quantity

63