Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2310SR
Surface Mount
Application
Catalog Number
HBL2310SR
EU RoHS Indicator
Yes
Horsepower - Maximum
Item Type
Material
Valox™
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Surface Mount Receptacle
UPC
783585234021
Dimensions
4.56 in x 2.84 in x 1.58 in
Height
1.58 in
Length
4.56 in
Weight
0.45 lb
Width
2.84 in
Amperage Rating
20 A
Connectivity
Back Wired Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
L5-20R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
1320