Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2823SW
Shrouded Watertight Construction
Application
Heavy Duty Industrial
Catalog Number
HBL2823SW
Color
Black, White
Cord Range
0.350"-1.150" (9-29)
EU RoHS Indicator
Contact Manufacturer
Item Type
Listings
Number Of Poles
4-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Type
Connector
UPC
783585456676
Dimensions
4.38 in x 2.75 in x 2.75 in
Height
2.75 in
Length
4.38 in
Width
2.75 in
Amperage Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
3 Phase WYE
Voltage Rating
3-Phase Y 277/480 VAC
Number Of Wires
5-Wire
Wire Size
#16 AWG to #8 AWG
EU RoHS Indicator
Contact Manufacturer
Nema Rating
L22-30R
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
4-Pole
Carton Quantity
10