HUBBELL WIRING DEVICE-KELLEMS
1

Low Profile WR TR Recessed Receptacle with Clear Extra-Duty In-Use Cover, Vertical Mount, Gray Base

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RW15400GY

Straight Blade Devices, Duplex Receptacle, Residential Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Tamper and Weather Resistant, With Vertical Weatherproof Cover, Gray

A unique weather resistant outlet with built-in cover allows for a recessed installation within any standard 1-gang electrical box. An easy upgrade for outdated flip covers or protruding bubble covers. Achieve a recessed outlet with low profile cover using the existing electrical box without cutting into the wall. The low-profile cover hugs the wall even while cords are plugged in for a safe, convenient and more visually appealing look. The Extra-Duty cover and TR/WR receptacle meet the latest NEC requirements for residential use in damp or wet locations. For outdoor installation, use a GFCI protected circuit only.

  • Recesses inside electrical box so cover doesn't protrude out even with cords plugged in.
  • Aesthetically pleasing flat profile hugs the wall.
  • Meets Extra-Duty rating
  • Can easily be installed during new construction or as an upgrade to existing outdoor outlet/cover.
  • Includes integrated weather resistant 15A receptacle.

General

Catalog Number

RW15400GY

EU RoHS Indicator

Contact Manufacturer

UPC

883778309120

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10