HUBBELL WIRING DEVICE-KELLEMS
Image of HBL5744WA Metal Raceway, Box, 1-Gang, Extra Deep, HBL500/700/750 Series, White

Metal Raceway, Box, 1-Gang, Extra Deep, HBL500/700/750 Series, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5744WA

Metal Raceway Box, 1-Gang, Extra Deep, HBL500/700/750 Series

  • 1-Gang
  • Extra Deep
  • HBL500/700/750 Series

General

Catalog Number

HBL5744WA

Color

White

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Gang(s)

1-Gang

Style

Extra Deep

Type

Boxes

UPC

783585423456

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

5