HUBBELL WIRING DEVICE-KELLEMS
Image of HBL57483IVA Metal Raceway, Box, 3-Gang, Standard Depth, HBL500/700/750 Series, Ivory

Metal Raceway, Box, 3-Gang, Standard Depth, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL57483IVA

Metal Raceway, Box, 3-Gang, Standard Depth, HBL500/700/750 Series, Ivory

  • 3-Gang
  • Standard Depth
  • HBL500/700/750 Series

General

Catalog Number

HBL57483IVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Gang(s)

3-Gang

Style

Standard

Type

Boxes

UPC

783585423555

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

5

Pallet Quantity

1080