HUBBELL WIRING DEVICE-KELLEMS
Metal Raceway, Box, 3-Gang, Standard Depth, HBL500/700/750 Series, White
Image of HBL57483WA Metal Raceway, Box, 3-Gang, Standard Depth, HBL500/700/750 Series, White

Metal Raceway, Box, 3-Gang, Standard Depth, HBL500/700/750 Series, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL57483WA

Metal Raceway Box, 3-Gang, Standard Depth, HBL500/700/750 Series

  • 3-Gang
  • Standard Depth
  • HBL500/700/750 Series

General

Catalog Number

HBL57483WA

Color

White

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Number of Gang(s)

3-Gang

Series

  • HBL500
  • HBL700
  • HBL750

Style

Standard

Type

Boxes

UPC

783585423562

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

5