HUBBELL WIRING DEVICE-KELLEMS
Image of HBLM45124C Motorized Cord Reel, 45ft, #12/4 SJO, Wire Leads
New

Motorized Cord Reel, 45ft, #12/4 SJO, Wire Leads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLM45124C

Motorized Cord Reel, 45ft, #12/4 SJO, Wire Leads

Motorized Cord Reel that can raise and retract to desired level with the push of a button.

  • Durable, Corrosion Resistant Cast Aluminum Housing and Base
  • Multi-Position Guide Arm can be mounted in two different positions
  • Ratchet lock automatically maintains desired cord length or can be disengaged in the field for constant tension applications

General

Catalog Number

HBLM45124C

Color

Black

Series

Motorized

Style

Industrial Power

UPC

783585789194

Dimensions

Cable Length Active

45

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125/250 V

Certifications And Compliance

Industry Standard(s)

UL 355 Listed

Configuration

Cord Type

Black