HUBBELL WIRING DEVICE-KELLEMS
Image of NSOBOX28 netSELECT Cabinet, 28" H, With Hinged Door, White
Discontinued

netSELECT Cabinet, 28" H, With Hinged Door, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NSOBOX28

netSELECT Cabinet, 28" H, With Hinged Door, White

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

General

Catalog Number

NSOBOX28

Color

EU RoHS Indicator

Yes

Item Type

Size

28"

Specifications

  • Finish - White, powder coat
  • Height - 29.55” (751)
  • Material - 20-18 gauge steel
  • No. of Module - 11

Type

Network Enclosures

UPC

883778500275

Dimensions

Size

28"

Thickness

0.0781

Width

16.8 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

2