HUBBELL WIRING DEVICE-KELLEMS
netSELECT Cabinet, 42" H, Vented Door with Latch and Provision for Lock
Image of NSOBXP42D netSELECT Cabinet, 42" H, Vented Door with Latch and Provision for Lock

netSELECT Cabinet, 42" H, Vented Door with Latch and Provision for Lock

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NSOBXP42D

netSELECT Cabinet, 42" H, Vented Door with Latch and Provision for Lock

  • WIFI Transparent Non-Metallic Construction
  • Hinged Cover Incorporates Trim Ring and Can Open Left or Right
  • Venting Provides Passive Cooling for Active Electronics
  • Dual Door Functionality
  • Optional Lock Kit Available

Non-Metallic Door Only

General

Application

Wall Mount Network Enclosures

Application - For Use On

NSOBXP42B

Catalog Number

NSOBXP42D

Color

White

Construction Material - Main

High-Impact Thermoplastic

EU RoHS Indicator

Contact Manufacturer

Finish Type

Satin

Series

NSO

Size

45.1 x 17.5 x 0.4

Style

Non-Metallic

Sub Brand

Cabinet Accessories

Type

NetSelect

UPC

883778506635

Dimensions

Cubic Capacity

294 cu.in

Depth

0.4 in

Height

42 in

Size

45.1 x 17.5 x 0.4

Width

17.5 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 1863

Logistics

Carton Quantity

1

Pallet Quantity

68