HUBBELL WIRING DEVICE-KELLEMS
Image of DD100NLWH Night Light, Decorator, 120V, White

Night Light, Decorator, 120V, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DD100NLWH

NIGHTLIGHT DEC 120V, WHITE

When you think safety, think Hubbell. The nightlight family of products from Hubbell combine the function of a wiring device with the convenience of a nightlight. Designed to provide a guiding light, these devices are energy efficient, consuming between 0.5-1 watt. Available in duplex tamper resistant receptacles, decorator switches and decorator nightlight, there is a device for every application. Nightlight wiring devices can be used in many commercial and residential applications as an alternative to plug-in nightlights. These products are designed for permanent installation and equipped with a photo cell to automatically turn on and off depending on the amount of ambient light present. Everyday plug-in nightlights are bulky, easily damaged, and occupy outlets that may be needed. Hubbell offers nightlight devices in a compact and aesthetically pleasing Style Line® decorator receptacle, switch or nightlight.

  • LED light activated when low levels of ambient light are detected by photosensor
  • Full face lens for maximum illumination
  • Pre-wired 6" leads for ease of installation

General

Catalog Number

DD100NLWH

EU RoHS Indicator

Contact Manufacturer

UPC

783585424842

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

3500