HUBBELL WIRING DEVICE-KELLEMS
Image of PB3TCBCA Non-Metallic Raceway, BaseTrak, 2 or 3 Tee Fitting, Base and Cover

Non-Metallic Raceway, BaseTrak, 2 or 3 Tee Fitting, Base and Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PB3TCBCA

Non-Metallic Raceway, BaseTrak, 2 or 3 Tee Fitting, Base and Cover

  • Full capacity 1ÂĽ in. bend radius tee

General

Catalog Number

PB3TCBCA

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Non-Metallic

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Base and Cover

Type

Tees

UPC

783585610436

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

120