HUBBELL WIRING DEVICE-KELLEMS
Image of PP1ABC7 Non-Metallic Raceway, Latching PremiseTrak, Adhesive Base and Cover, 7' Length

Non-Metallic Raceway, Latching PremiseTrak, Adhesive Base and Cover, 7' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PP1ABC7

Non-Metallic Raceway, Latching PremiseTrak, Adhesive Base and Cover, 7' Length

  • UL Listed and CSA Certified to 600 volts
  • Single and two channel latching raceways are dual-rated for both power and data applications, reducing inventory requirements

Standard

General

Application

7' Base and Cover- Adhesive Back

Catalog Number

PP1ABC7

Color

Office White

EU RoHS Indicator

Yes

Item Type

Knockouts

Material

Thermoplastic

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Crush Resistance - 300 lbs
  • Impact Resistance - 5 ft. lbs.
  • Length - 7 ft. (2.1m)
  • Material - UV Stabilized PVC

Style

Single Channel, Latching

Type

Base and Cover

UPC

783585090450

Dimensions

Length

7 ft

Width

0.84 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Non Hazardous Location

Non Hazardous

Configuration

Knockouts

Logistics

Carton Quantity

70