HUBBELL WIRING DEVICE-KELLEMS
Non-Metallic Raceway, Super BaseTrak, Conduit Adapter/Ceiling Fitting
Image of PS3CACF Non-Metallic Raceway, Super BaseTrak, Conduit Adapter/Ceiling Fitting

Non-Metallic Raceway, Super BaseTrak, Conduit Adapter/Ceiling Fitting

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PS3CACF

Non-Metallic Raceway, Super BaseTrak, Conduit Adapter/Ceiling Fitting

  • For connecting conduit to raceway. Also use for ceiling feeds
  • Has combination ½ in., Âľ in., 1 in., 1ÂĽ in. and 1½ in. trade size Kos

General

Catalog Number

PS3CACF

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PS3 Super BaseTrak Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PS3

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Conduit Adapter/Ceiling Fitting

Type

Miscellaneous Fittings

UPC

783585090061

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

10