HUBBELL WIRING DEVICE-KELLEMS
Image of ATP120HBRP Occupancy Sensors, Adaptive Technology Passive Infrared High Bay Wall Mount Sensor, 120 Square Feet Coverage, HighBay WithRelayRelay

Occupancy Sensors, Adaptive Technology Passive Infrared High Bay Wall Mount Sensor, 120 Square Feet Coverage, HighBay WithRelayRelay

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ATP120HBRP

Switches and Lighting Controls, Occupancy Sensors, Adaptive Technology Passive Infrared High Bay Wall Mount Sensor, 120 Square Feet Coverage, HighBay WithRelayRelay

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

  • Passive infrared, low voltage sensor for aisle and high bay applications, with photocell and isolated relay
  • Coverage 120 linear ft.
  • Adaptive technology - "Install and forget" operation
  • Narrow coverage pattern specifically for aisles and hallways
  • Swivel mounting bracket included for wall or ceiling mounting

With Photocell and Relay

General

Catalog Number

ATP120HBRP

Color

White

EU RoHS Indicator

Yes

Humidity

0% to 95% non-condensing relative humidity

Indicator(s) Type

PIR= Red LED

Item Type

Load Capacity

Load Is A Function Of The Control Unit

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Screw Mounting

Mounting Type

Wall Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Photocell

Yes

Specifications

  • Dimensions - 6"H x 2"W x 1.5"D
  • Housing - Flame retardant UL 94 V-0 ABS
  • Lens - Polyethylene
  • Mounting Height - 8 to 30 feet

Storage Temperature Range

-20°F to 150°F (-29°C to 65°C)

Style

Wall Mount

Type

Sensors

UPC

783585349251

Dimensions

Diameter

1.5 in

Height

6 in

Width

2 in

Electrical Ratings

Sensitivity

Adaptive 0 to 100%

Supply Voltage

Low Voltage V

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • ASHRAE 90.1 Compliant
  • cULus Listed To UL244A

Force Related

Load Capacity

Load Is A Function Of The Control Unit

Operational

Humidity

0% to 95% non-condensing relative humidity

Indicator(s) Type

PIR= Red LED

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Storage Temperature Range

-20°F to 150°F (-29°C to 65°C)

Logistics

Carton Quantity

10