HUBBELL WIRING DEVICE-KELLEMS
Image of HBLDS3RS Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Replacement Switch, Three Pole, For 30A Black

Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Replacement Switch, Three Pole, For 30A Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS3RS

Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Replacement Switch, Three Pole, For 30A Black.

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Industrial Grade
  • Disconnect Switches
  • Replacement Switch
  • Three Pole

Product details

General

Catalog Number

HBLDS3RS

EU RoHS Indicator

No

Item Type

Mechanical Interlock Replacement Switch

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current voltage
  • Electrical - Dielectric Voltage - Withstands 3,000V Min
  • Electrical - Max. Working Voltage - 600V RMS
  • Electrical - Operations - Mechanical 10,000 cycles
  • Electrical 6,000 cycles
  • Environmental - Flammability - Meets UL 94V0 material classification
  • Environmental - Moisture Resistance - IP66 suitability
  • Environmental - Operating Temperature - Maximum continuous +75°C Minimum continuous -40°C
  • Environmental - UV Resistance - All exposed materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - External full adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of the external label and receptacle face
  • Mechanical - Terminal Identification - In accordance with UL, CSA

Series

Non-Fused;Fused

Style

Replacement Switches

Type

Accessories

UPC

783585955179

Dimensions

Weight

0.4 lb

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Dielectric Strength

Withstands 3,000V minimum

Certifications And Compliance

Industry Standard(s)

  • CSA Certified TYPE 4, 4X and TYPE 12K Enclosure Rating
  • Listed to UL Standard

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Pallet Quantity

2000