HUBBELL WIRING DEVICE-KELLEMS
Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 6 Rack Units, 18" Deep
Image of WBB618 Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 6 Rack Units, 18" Deep

Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 6 Rack Units, 18" Deep

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WBB618

Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 6 Rack Units, 18" Deep

  • Bottom Hinged
  • 6 Rack Units
  • 18" Deep

Standard Product

General

Application

Bottom Hinge

Catalog Number

WBB618

Color

Black

Construction Material - Main

Steel

EU RoHS Indicator

Contact Manufacturer

Finish Type

Size

6U

Sub Brand

Cable Management

Type

Wall Mount Bracket

UPC

662620660295

Dimensions

Depth

8 in

Size

6U

Width

19 in

Conductor Related

Wire Size

618 Menne

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

TIA

Logistics

Carton Quantity

1