HUBBELL WIRING DEVICE-KELLEMS
Image of FR280BKA Pedestal, 2-Gang, Black

Pedestal, 2-Gang, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FR280BKA

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Pedestal, 2-Gang, Black

  • 1–4 hour fire rating (1–3 hour for steel floor units and concrete topping, D900 Series Design)
  • For 2 1?4 in. to 7 in. floor thickness
  • Approved for use in the City of Chicago

Standard Product

General

Application

FRPT Pedestal

Catalog Number

FR280BKA

Color

EU RoHS Indicator

No

Finish Type

Item Type

Knockouts

Material

Aluminum

Material - Mounting Hardware

On PT27A Through Floor Fitting

Mounting Hardware

Included

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Cubic Inch Capacity - 39.00 in. (638.8cm3)
  • Housing - Painted aluminum
  • Pedestal Finish - Textured black or gray epoxy paint
  • Power Capacity - 19.5 in. (319.4cm3)
  • Voice/Data - 19.5 in. (319.4cm3)

Style

Pedestals

UPC

783585396170

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Knockouts

Logistics

Carton Quantity

5