HUBBELL WIRING DEVICE-KELLEMS
Image not found

Power Distribution Unit, Vertical Extension Bracket, 7"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PVEXTBRKT

Power Distribution Unit, Vertical Extension Bracket, 7"

  • Distribute power to your network equipment from a single input.
  • Vertical PDU 7" Extension Brackets
  • Installs PDU away from rack to prevent congestion and to improve accessibility.

General

Catalog Number

PVEXTBRKT

Color

Black

Environmental Conditions

Material

Powder Coated Steel

Type

Mounting Brackets - Vertical

UPC

662620347035

Dimensions

Dimensions

7.00 in x 2.00 in x 2.00 in

Height

2 in

Length

7 in

Width

2 in

Certifications And Compliance

Environmental Conditions

Logistics

Carton Quantity

5