HUBBELL WIRING DEVICE-KELLEMS
Power Strips, Medical Grade, 6) Outlet, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, 6' Cord
Image of HBL6MGRPT620 Power Strips, Medical Grade, 6) Outlet, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, 6' Cord

Power Strips, Medical Grade, 6) Outlet, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, 6' Cord

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6MGRPT620

Power Strips, Medical Grade, 6) Outlet,20A 125V, 2-Pole 3-Wire Grounding, 5-20R, 6' Cord

Hubbell's UL2930 HCOAs are the industry's first UL listed product for patient care areas. The product is available with or without L-N surge protection.

  • Hubbell's UL2930 HCOAs are the industrys first
  • UL listed product for patient care areas
  • Product is available with or without L-N surge protection
  • 4 Outlet models feature straight plugs

General

Catalog Number

HBL6MGRPT620

Color

White

EU RoHS Indicator

Contact Manufacturer

Number Of Outlets

4

Series

Health Care Outlet Assemblies

Type

Metallic

UPC

783585478227

Conductor Related

Cord Length

6 ft

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

Configuration

Number Of Outlets

4

Logistics

Carton Quantity

5