HUBBELL WIRING DEVICE-KELLEMS
Image of CFB6G30RE Recessed 6-Gang Concrete Floorbox with Round Cover.
Image of CFB6G30RE Recessed 6-Gang Concrete Floorbox with Round Cover.
play
Image of CFB6G30RE Recessed 6-Gang Concrete Floorbox with Round Cover.
+2
Image of CFB6G30RE Recessed 6-Gang Concrete Floorbox with Round Cover.

Recessed 6-Gang Concrete Floorbox with Round Cover.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB6G30RE

SystemOne ETERNALâ„¢ Series Concrete Floorboxes, Galvanized Stamped Steel Box, Recessed, 6-Gang CFB E-Series Box for Round Covers, 3.75" Minimum Depth of Pour

Recessed 6-Gang concrete floorbox with round cover for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. The floorbox offers the ability for field installed external high capacity hubs (sold separately), includes installation cover. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.

  • Recessed 6-Gang Round Cover Floorbox
  • For Use In Concrete Floors
  • (2) 3.75" & (4) 2.50" Deep Wiring Chambers
  • External High Capacity Feed-Thru Hubs Sold Separately
  • 3.75" Minimum Depth of Pour
  • Box Includes Installtion Cover
  • Each Gang Includes (1) 6" Solid #12 AWG Conductor Grounding Pigtail

Product details

General

Application

For Use in Concrete Floors

Catalog Number

CFB6G30RE

Color

Metallic

Construction

Fabricated

Knockouts

16

Material

Galvanized Stamped Steel

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Field Installed

Number of Gang(s)

6-Gang

Series

Concrete Floorboxes

Size

4-Gang

Style

6-Gang

Type

Recessed

UPC

783585695365

Dimensions

Dimensions

19.68 in x 11.54 in x 3.75 in

Height

3.75 in

Length

19.68 in

Width

11.54 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Media

Videos

play
See the features and benefits of Hubbell's SystemOne ETERNALâ„¢ Recessed Concrete Floorboxes