HUBBELL WIRING DEVICE-KELLEMS
Safety Chain, 1 ft (0.3 m) for HBLBG03-25, HBLBG03L-25L, HBLTQ1507-15, and HBLBH03-30 Tool Balancers
Image of HBLSCBG1 Safety Chain, 1 ft (0.3 m) for HBLBG03-25, HBLBG03L-25L, HBLTQ1507-15, and HBLBH03-30 Tool Balancers

Safety Chain, 1 ft (0.3 m) for HBLBG03-25, HBLBG03L-25L, HBLTQ1507-15, and HBLBH03-30 Tool Balancers

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLSCBG1

Safety Chain, 1 ft (0.3 m) for HBLBG03-25, HBLBG03L-25L, HBLTQ1507-15, and HBLBH03-30 Tool Balancers

  • Secondary steel link chain prevents balancer from accidental fall
  • Available in three lengths
  • Maximum 250 lb.(113kg) safe load rating

General

Catalog Number

HBLSCBG1

Series

Workstation Accessories

Style

Safety Chain

Type

Safety Cable/Chain

UPC

783585686592