HUBBELL WIRING DEVICE-KELLEMS
Image of SM12 Signal-Quick™ Sensor Quick-Mount, 12mm, Nickel Plated Brass
Discontinued

Signal-Quick™ Sensor Quick-Mount, 12mm, Nickel Plated Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SM12

Signal-Quick™ Sensor Quick-Mount, 12mm, Nickel Plated Brass

  • 12mm
  • Nickel Plated Brass

Standard Product

General

Application

Sensor Mounting

Catalog Number

SM12

Color

Metallic

EU RoHS Indicator

Yes

Item Type

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585710013

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10