HUBBELL WIRING DEVICE-KELLEMS
Image of SSLS1TCSPT Signal-QuickTM Solid State Limit Switch, 12mm, Top Wobble Coil Spring, Poly Tip
Image of SSLS1TCSPT Signal-QuickTM Solid State Limit Switch, 12mm, Top Wobble Coil Spring, Poly Tip
Discontinued

Signal-QuickTM Solid State Limit Switch, 12mm, Top Wobble Coil Spring, Poly Tip

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SSLS1TCSPT

Signal-QuickTM Solid State Limit Switch, 12mm, Top Wobble Coil Spring, Poly Tip

  • 12mm
  • Top Wobble Coil Spring
  • Poly Tip

Product details

General

Application

Sensor Mounting

Catalog Number

SSLS1TCSPT

Color

Black

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Limit Switch

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585711126

Dimensions

Display Size

Standard Sized Product

Logistics

Carton Quantity

10