
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SNAPGFTW20W
SNAPConnect®, Self Grounding, Weather and Tamper Resistant, AUTOGUARD® Self-Test Technology
Application
Commercial Grade
Catalog Number
SNAPGFTW20W
Color
White
Environmental Conditions
Weather Resistant
Item Type
Style Line GFCI Receptacle
Material
Nylon
Series
Heavy Duty
Size
4.12 in x 1.75 in x 1.48 in
Specifications
Type
Tamper-Resistant, Weather Resistant
UPC
783585746210
Dimensions
1.48 in x 1.75 in x 4.12 in
Height
4.12 in
Length
1.48 in
Size
4.12 in x 1.75 in x 1.48 in
Width
1.75 in
Current / Amperage Rating
20 A
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
2500 W
Wire Size
SNAPConnect®
Environmental Conditions
Weather Resistant
Industry Standard(s)
UL 943 and Meets All NEC® Requirements
Nema Rating
5-20R
Carton Quantity
10
Pallet Quantity
1920