HUBBELL WIRING DEVICE-KELLEMS
Image of SNAP15UAC SNAPConnect® USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Brown

SNAPConnect® USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SNAP15UAC

SNAPConnect® USB Charger Receptacle, one USB Type A and one Type-C port, 3.0 Amp, 5 Volt DC, Brown

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect® device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

  • Fast Charge USB Ports
  • Combination Ports, One Type A, One Type C
  • High Power 3 Amp, up to 9 Volt USB Output
  • USB Ports Rated 10,000 Cycles
  • Commercial Grade Receptacle

General

Catalog Number

SNAP15UAC

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2

Style

Style Line Decorator

Type

One USB Type-A and one Type-C port

UPC

883778308413

Electrical Ratings

Voltage Rating

125 V

Conductor Related

Number Of Wires

3

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

5-15R

Configuration

Number Of Poles

2

Logistics

Carton Quantity

10