HUBBELL WIRING DEVICE-KELLEMS
SpikeShield™ Series, SPD Panel, 150kA, 240/120V, DELTA
Image of HBL6P150S SpikeShield™ Series, SPD Panel, 150kA, 240/120V, DELTA

SpikeShield™ Series, SPD Panel, 150kA, 240/120V, DELTA

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6P150S

SpikeShield™, SPD Panel, 150kA, 240/120V, DELTASurge Panel Device, Panel, 240/120V, DELTA, 150/300S Standard Series(Replacement for HBL6P160B)

SPD Panel, 150kA, 240/120V, DELTASurge Panel Device, Panel, 240/120V, DELTA, 150/300S Standard Series(Replacement for HBL6P160B)

  • Multiple Metal Oxide Varistors (MOVs) to protect from voltage spikes and surges
  • UL listed, rated for Type 1 (line side installation) and Type 2 (load side installation) in the US
  • c-UL listed for Type 2 in Canada
  • 240/120V, DELTA, Panel, 150/300S Standard Series

General

Application

Surge

Catalog Number

HBL6P150S

Color

Gray

Series

SpikeShield™ Series

Size

20x18x10

UPC

783585757582

Dimensions

Size

20x18x10

Certifications And Compliance

Nema Rating

4X (IP67)