Brand: Hubbell Wiring Device-Kellems
Catalog ID: 8300C1WHI
Self Grounding
Application
Hubbell-Pro Heavy Duty Hospital Grade
Catalog Number
8300C1WHI
Color
White
EU RoHS Indicator
No
Horsepower - Maximum
Item Type
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Smooth Face
Type
Receptacle
UPC
783585686271
Dimensions
3.28 in x 1.57 in x 1.15 in
Height
1.15 in
Length
3.28 in
Weight
0.2 lb
Width
1.57 in
Amperage Rating
20 A
Connectivity
Back and Side Wired
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
2500 W
Number Of Wires
3-Wire
Wire Size
#12 AWG to #10 AWG
Buy America(n) Qualified
BABA Compliant (All status valid till December 2024)
EU RoHS Indicator
No
Industry Standard(s)
Nema Rating
5-20R
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10