HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Portable Boxes, Standard, Plate Only, Blank, Yellow, Single Pack
Image of HBL3054 Straight Blade Devices, Portable Boxes, Standard, Plate Only, Blank, Yellow, Single Pack

Straight Blade Devices, Portable Boxes, Standard, Plate Only, Blank, Yellow, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3054

Straight Blade Devices, Portable Boxes,Standard, Plate Only, Blank, Yellow, Single Pack

The thermoplastic elastomer material of the Portable Outlet Box provides a strong housing with enough capacity for multiple devices to fit, with cord feed through options available. The impact resistant PBT covers add to the durability of the box and the devices inside. There are several cord connectors available ranging from standard to deluxe, providing unmatched strain relief. The covers provide a UL Type 3R weather resistant seal suitable for wet and damp locations. Portable Outlet Boxes are available as pre-assembled or can be configured as needed.

  • Impact and heat resistant PBT housing
  • Corrosion-resistant stainless steel springs and hinges
  • Gasketed to maintain UL Type 3R

General

Catalog Number

HBL3054

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Series

Wet and Damp Locations

Style

UL Type 3R

Type

Cover Plate

UPC

783585358956

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

4000