Brand: Hubbell Wiring Device-Kellems
Catalog ID: DR20C1BL
Self Grounding
Application
Commercial Specification Grade
Catalog Number
DR20C1BL
Color
Blue
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Style
Style Line Decorator
Type
One Controlled Face, Split Circuit
Dimensions
1.32 in x 0.83 in x 3.28 in
Height
3.28 in
Length
1.32 in
Width
0.83 in
Amperage Rating
20 A
Connectivity
Back and Side Wired
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
Industry Standard(s)
Nema Rating
5-20R
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole