Brand: Hubbell Wiring Device-Kellems
Catalog ID: DR15C2BLK
Application
Commercial Specification Grade
Catalog Number
DR15C2BLK
Color
Black
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
Item Type
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Style Line Decorator
Type
Two Controlled Faces
UPC
783585551227
Dimensions
1.32 in x 0.83 in x 3.28 in
Height
3.28 in
Length
1.32 in
Weight
0.2 lb
Width
0.83 in
Amperage Rating
15 A
Connectivity
Back and Side Wired
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Nema Rating
5-15R
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10