Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5352I
Compact design and Self Grounding
Application
Extra Heavy Duty Compact
Catalog Number
HBL5352I
Color
Ivory
EU RoHS Indicator
Yes
Horsepower - Maximum
Item Type
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Finder Groove Face
Type
Standard Duplex
UPC
783585435046
Dimensions
3.28 in x 1.33 in x 1.05 in
Height
1.05 in
Length
3.28 in
Weight
0.2 lb
Width
1.33 in
Amperage Rating
20 A
Connectivity
Back and Side Wired Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
2500 W
Number Of Wires
3-Wire
Wire Size
#12 AWG to #10 AWG
Buy America(n) Qualified
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
5-20R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
3600