Brand: Hubbell Wiring Device-Kellems
Catalog ID: BR20WHIWRTR
Tamper and Weather Resistant- Self Grounding
Application
Catalog Number
BR20WHIWRTR
Color
White
EU RoHS Indicator
Yes
Horsepower - Maximum
Item Type
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Smooth Face
Type
Tamper-Resistant, Weather Resistant
UPC
783585144726
Weight
0.2 lb
Amperage Rating
20 A
Connectivity
Back and Side Wired
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Wattage
2500 W
Number Of Wires
3-Wire
Wire Size
#12 AWG to #10 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
5-20R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
8500