HUBBELL WIRING DEVICE-KELLEMS
Surge Protective Devices, Plug-In, 3) Receptacles, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, 750 Joules, Ivory
Image of HBL3PI750 Surge Protective Devices, Plug-In, 3) Receptacles, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, 750 Joules, Ivory
Discontinued

Surge Protective Devices, Plug-In, 3) Receptacles, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, 750 Joules, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3PI750

Surge Protective Devices, Plug-In, 3) Receptacles, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, 750 Joules, Ivory

  • Plug-In
  • 3) Receptacles
  • 15A 125V
  • 2-Pole 3- Wire Grounding

Standard Product

General

Application

Standard Devices and Cord Holder

Catalog Number

HBL3PI750

EU RoHS Indicator

Contact Manufacturer

Indicator(s) Type

LED Indicator

Material

Non-Metallic

Material - Mounting Hardware

Portable

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Response Time

5

Specifications

  • Joule Rating - 750
  • No.of Outlets - 3
  • Peak AMP Rating - 13.5kA

UPC

783585120966

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Operational

Indicator(s) Type

LED Indicator

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Response Time

5