HUBBELL WIRING DEVICE-KELLEMS
Image of WLC316R Switches and Lighting Control, Control Unit, Wireless, 16A 120/277V AC, Isolated Relay

Switches and Lighting Control, Control Unit, Wireless, 16A 120/277V AC, Isolated Relay

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WLC316R

Switches and Lighting Control, Control Unit, Wireless, 16A 120/277V AC, Isolated Relay

Control Units

General

Application

Compatible with most LED and CFL

Catalog Number

WLC316R

Color

White

EU RoHS Indicator

No

Humidity

0% to 90% humidity, non-condensing

Operating Temperature

32 °F to 131 °F (0 °C to 55 °C)

Specifications

  • Isolated Relay - Normally open (NO) and normally closed (NC) dry contacts
  • Warranty - 1 year

Style

Accessories

Type

Wireless - Ceiling Mount

UPC

783585159461

Electrical Ratings

Amperage Rating

16 A

Voltage Rating

120/277 VAC

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Humidity

0% to 90% humidity, non-condensing

Operating Temperature

32 °F to 131 °F (0 °C to 55 °C)

Logistics

Carton Quantity

16