Brand: Hubbell Wiring Device-Kellems
Catalog ID: DS115W
Catalog Number
DS115W
Color
White
EU RoHS Indicator
Yes
Item Type
Material
Thermoplastic
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Single Pole
Type
Rocker/Decorator
UPC
783585108315
Dimensions
4.28 in x 1.43 in x 1.54 in
Height
1.54 in
Length
4.28 in
Weight
0.2 lb
Width
1.43 in
Amperage Rating
15 A
Connectivity
Back and Side Wired
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
Single Pole
Carton Quantity
10
Pallet Quantity
4050