HUBBELL WIRING DEVICE-KELLEMS
Image of WS2001NSW Switches and Lighting Control, Wall Switch Occupancy Sensor, Passive Infrared, Manual On/Auto Off,1-Relay, Smart Nightlight,120/277VAC,White

Switches and Lighting Control, Wall Switch Occupancy Sensor, Passive Infrared, Manual On/Auto Off,1-Relay, Smart Nightlight,120/277VAC,White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WS2001NSW

Switches and Lighting Control, Wall Switch Occupancy Sensor, Passive Infrared, Manual On/Auto Off,1-Relay, Smart Nightlight,120/277VAC,White

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

  • Smart Motion Activated Nightlight to provide illumination when the lights are OFF
  • Independent Timers for the Nightlight and Lighting Load
  • No Neutral Required
  • Matching wallplate included

General

Catalog Number

WS2001NSW

Color

White

EU RoHS Indicator

Contact Manufacturer

Operation

Manual On/Auto Off

Type

Passive Infrared with Smart Nightlight

UPC

783585427942

Electrical Ratings

Voltage Rating

120/277 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Operational

Operation

Manual On/Auto Off

Logistics

Carton Quantity

10

Pallet Quantity

1350