HUBBELL WIRING DEVICE-KELLEMS
Image of AAR10C277 Switches and Lighting Controls, H-MOSS, Add-A-Relay, 10A, Pilot Duty, 277V AC

Switches and Lighting Controls, H-MOSS, Add-A-Relay, 10A, Pilot Duty, 277V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AAR10C277

Switches and Lighting Controls, H-MOSS, Add-A-Relay, 10A, Pilot Duty,277V AC

Use with 277V AC Only

General

Catalog Number

AAR10C277

Color

Gray

Style

Relays

Type

Accessories

UPC

783585158754

Electrical Ratings

Voltage Rating

  • 120/277 VAC
  • 24 VDC