Brand: Hubbell Wiring Device-Kellems
Catalog ID: CU300M
The CU300 series provides 24V DC power supply for sensors or sensor/Add-A-Relay combinations. The control units contain an internal relay for the control of an external load. Control units are plenum rated cULus Listed.
Momentary Version Control Unit
Catalog Number
CU300M
Color
Black
Control Output
Input Voltage
EU RoHS Indicator
No
Humidity
0% to 95% non-condensing relative humidity
Item Type
Load Capacity
Incandescent- 0 to 1800 Watts120V Ballast- 0 to 2400 Watts277V Ballast- 0 to 5540 Watts
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Specifications
Storage Temperature Range
-20°F to 150°F (-29°C to 65°C)
Style
Control Units
Type
Accessories
UPC
783585159362
Dimensions
3.69 in x 2.33 in x 1.36 in
Height
1.36 in
Length
3.69 in
Width
2.33 in
Frequency Rating
50/60 Hz
Supply Voltage
120/277V AC V
Voltage Rating
24 VDC
EU RoHS Indicator
No
Industry Standard(s)
Load Capacity
Incandescent- 0 to 1800 Watts120V Ballast- 0 to 2400 Watts277V Ballast- 0 to 5540 Watts
Control Output
Input Voltage
Humidity
0% to 95% non-condensing relative humidity
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Storage Temperature Range
-20°F to 150°F (-29°C to 65°C)
Carton Quantity
36
Pallet Quantity
2000