HUBBELL WIRING DEVICE-KELLEMS
Image of CS320 Switches and Lighting Controls, Toggle Switch, Commercial Grade, Three Way, 20A 120/277V AC, Side Wired, Brown Toggle
Image of CS320 Switches and Lighting Controls, Toggle Switch, Commercial Grade, Three Way, 20A 120/277V AC, Side Wired, Brown Toggle

Switches and Lighting Controls, Toggle Switch, Commercial Grade, Three Way, 20A 120/277V AC, Side Wired, Brown Toggle

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CS320

Toggle Switch, Commercial Grade, Three Way, 20A 120/277V AC, Side Wired

  • Thread cleaning captive mounting screw
  • Abuse resistant nylon toggle
  • Steel, zinc plated bridge is corrosion resistant

Product details

General

Action

SPDT

Catalog Number

CS320

Color

Brown

EU RoHS Indicator

Yes

Item Type

Three Way Toggle Switch

Material

Nylon

Number Of Poles

Single Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Series

General Purpose

Specifications

  • Auto Grounding Mounting Bridge - Zinc Plated Steel
  • Base Material - Thermoplastic, Black
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Terminal Screws - Brass
  • Toggle Material - Nylon
  • Top Material - Thermoplastic, Gray

Style

Three Way

Type

Toggle

UPC

783585902104

Dimensions

Dimensions

4.18 in x 1.49 in x 1.83 in

Height

1.83 in

Length

4.18 in

Weight

0.15 lb

Width

1.49 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired Only

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Conductor Related

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

4500