HUBBELL WIRING DEVICE-KELLEMS
Image of S1PT4X4BRS3 SystemOne, Fire-Rated Poke-Through, 1 Piece Unit, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Junction Box, Cover

SystemOne, Fire-Rated Poke-Through, 1 Piece Unit, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Junction Box, Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1PT4X4BRS3

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, 1 Piece Unit, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Junction Box, Cover with Black/Brass Finish

  • Excellent solution for retrofit and new construction
  • Assembly Includes FRPT, Cover Flange, Subplate
  • Junction Box Purchase Separately

General

Application - For Use On

Carpet

Catalog Number

S1PT4X4BRS3

EU RoHS Indicator

No

Finish Type

Item Type

Knockouts

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Powder coat cast aluminum
  • Min. floor thickness - 2 1/4 in. (57.2)
  • Mounting - 4 in. (101.6) cored concrete Dia. through hole

Style

FRPT - Complete Kits

UPC

783585371634

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Knockouts

Number Of Outlets

(4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings